Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
0.8 A - 600 V logic level SCR Thyristor in SOT-223
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-223 |
Thanks to highly sensitive triggering levels, the 0.8 A P0111MN SCR thyristor is suitable for all applications where available gate current is limited. This device offers a high blocking voltage of 600 V, ideal for applications like interrupters circuits.The surface mount SOT-223 package allows...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.57 | 2% |
| 10-99 | $0.35 | 37% |
| 100-499 | $0.22 | 60% |
| 500 | $0.17 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-223 |
Thanks to highly sensitive triggering levels, the 0.8 A P0111MN SCR thyristor is suitable for all applications where available gate current is limited. This device offers a high blocking voltage of 600 V, ideal for applications like interrupters circuits.The surface mount SOT-223 package allows...
Read More
|