🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
NRND
Sensitive 0.8 A 600 V SCR Thyristor in TO-92
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Ammopack |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
Thanks to highly sensitive triggering levels, the P011xx SCR series is suitable for all applications where available gate current is limited, such as ground fault circuit interrupters, pilot circuits in solid state relays, standby mode power supplies, smoke and alarm detectors.Available in...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.61 | 0% |
| 10-99 | $0.38 | 38% |
| 100-499 | $0.24 | 60% |
| 500 | $0.18 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Ammopack |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
Thanks to highly sensitive triggering levels, the P011xx SCR series is suitable for all applications where available gate current is limited, such as ground fault circuit interrupters, pilot circuits in solid state relays, standby mode power supplies, smoke and alarm detectors.Available in...
Read More
|