🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
0.8A SCRs
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Ammopack |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The P0130AA is a gate sensitive SCR, packaged in TO-92, used in conjunction of a TN22 A.S.D™ and of a resistor in electronic starter for fluorescent tubelamps.
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.61 | 0% |
10-99 | $0.37 | 39% |
100-499 | $0.24 | 60% |
500 | $0.18 | 70% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Ammopack |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The P0130AA is a gate sensitive SCR, packaged in TO-92, used in conjunction of a TN22 A.S.D™ and of a resistor in electronic starter for fluorescent tubelamps.