Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
P6KE39CA

P6KE39CA

P6KE6V8CA

P6KE6V8CA

NRND

P6KE200ARL

600 W, 171 V TVS in DO-15

ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.45
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-15

The P6KE TVS series is designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 600 W 10/1000 μs.This planar technology makes it compatible...
Read More

Key features
  • Peak pulse power:
    • 600 W (10/1000 μs)
    • up to 4 kW (8/20 μs)
  • Stand-off voltage range from 5.8 V to 376 V
  • Unidirectional and bidirectional types
  • Operating Tj max: 175 °C
  • High power capability at Tj max.: up to 300 W (10/1000 µs)
  • Lead finishing: matte tin plating
Out of Stock
Quantity $ per unit Savings
1-9$0.568%
10-99$0.4231%
100-499$0.3149%
500$0.2560%
Contact sales
Special Price $0.56 Regular Price $0.61
ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.45
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-15

The P6KE TVS series is designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 600 W 10/1000 μs.This planar technology makes it compatible...
Read More

Key features
  • Peak pulse power:
    • 600 W (10/1000 μs)
    • up to 4 kW (8/20 μs)
  • Stand-off voltage range from 5.8 V to 376 V
  • Unidirectional and bidirectional types
  • Operating Tj max: 175 °C
  • High power capability at Tj max.: up to 300 W (10/1000 µs)
  • Lead finishing: matte tin plating