$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
600 W, 342 V TVS in DO-15
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.4 x 3.45 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-15 |
The P6KE TVS series is designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 600 W 10/1000 μs.This planar technology makes it compatible...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.4 x 3.45 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-15 |
The P6KE TVS series is designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 600 W 10/1000 μs.This planar technology makes it compatible...
Read More
|