PD55015S-E

PD55015S-E

PD55015-E

PD55015-E

Active

PD55015STR-E

RF power transistor from the LdmoST plastic family of N-channel enhancement-mode lateral MOSFETs

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-10RF (straight lead)

The PD55015-E is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 12 V in common source mode at frequencies of up to 1 GHz. The PD55015-E boasts the excellent gain,...
Read More

Key features
  • Excellent thermal stability
  • Common source configuration
  • POUT =15 W with 14dB gain @ 500 MHz/12.5 V
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-10RF (straight lead)

The PD55015-E is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 12 V in common source mode at frequencies of up to 1 GHz. The PD55015-E boasts the excellent gain,...
Read More

Key features
  • Excellent thermal stability
  • Common source configuration
  • POUT =15 W with 14dB gain @ 500 MHz/12.5 V