PD57045-E

PD57045-E

PD57045TR-E Active

45W 28V HF to 1GHz LDMOS TRANSISTOR in PSO-10RF plastic package
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NamePowerSO-10RF (formed lead)
Key Features
  • Excellent thermal stability
  • Common source configuration
  • POUT = 45 W with 13dB gain @ 945 MHz / 28 V
  • New RF plastic package

The device is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 28 V in common source mode at frequencies of up to 1 GHz. The device boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. Device’s superior linearity performance makes it an ideal solution for base station applications. The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performances and ease of assembly. Mounting recommendations are available in www.st.com/rf/ (look for application note AN1294).

Out of stock
$43.86
Range Unit Price Savings
1 - 4$43.860%
5 - 9$42.613%
10 - 24$40.927%
25 - 49$39.2011%
50 - 99$36.7516%
100 - 249$34.3022%
250 - 500$33.0825%
Contact Sales