PD85015TR-E

PD85015TR-E

PD85015TRM-E

Active
RF power transistor, LdmoST plastic family N-channel enhancement-mode lateral MOSFETs
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NamePowerSO-10RF (formed lead)
Key features
  • Excellent thermal stability
  • Common source configuration
  • POUT = 15 W with 16 dB gain @ 870 MHz / 13.6 V
  • Plastic package
  • ESD protection
  • In compliance with the 2002/95/EC European directive