PD85025-E

PD85025-E

PD85025S-E NRND

25W 13.6V 870MHz LDMOS in PowerSO-10RF plastic package
Operating RangeCommercial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Key Features
  • Excellent thermal stability
  • Common source configuration
  • POUT = 25 W with 15.7 dB gain @ 870 MHz / 13.6 V
  • Plastic package
  • ESD protection
  • In compliance with the 2002/95/EC European directive

The PD85025-E is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broadband commercial and industrial applications. It operates at 13.6 V in common source mode at frequencies of up to 1 GHz. PD85025-E boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. PD85025-E’s superior linearity performance makes it an ideal solution for car mobile radio.


The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performances and ease of assembly.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales