PD85025-E

PD85025-E

PD85025TR-E Active

25W 13.6V 870MHz LDMOS in PowerSO-10RF plastic package
Quantity $ per Unit Savings
1 - 500$22.700%
Contact Sales
In stock:
$22.70
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NamePowerSO-10RF (formed lead)
Key features
  • Excellent thermal stability
  • Common source configuration
  • POUT = 25 W with 15.7 dB gain @ 870 MHz / 13.6 V
  • Plastic package
  • ESD protection
  • In compliance with the 2002/95/EC European directive