Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

PM6641TR

Monolithic VR for Chipset and DDR2/3 Supply for Ultra-Mobile PC (UMPC) Applications

Input Voltage Min Volt2.7
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The PM6641 is a monolithic voltage regulator module specifically designed to supply DDR2/3 memory and chipset in ultra-mobile PC and real estate constrained portable systems.It integrates three independent, adjustable, constant frequency buck converters, a ±2 Apk low drop-out (LDO) linear...
Read More

Key features
  • Separate Power Good signals
  • Selectable tracking discharge for VDDQ
  • Programmable current limit and soft-start for all outputs
  • Pulse skipping at light load
  • Thermal protection
  • Latched OVP, UVP protection
  • S0-S5 states compliant DDR2/3 section
  • ±2 Apk LDO for DDR2/3 termination (VTT) with foldback
  • 0.8 V ±1% internal voltage reference
  • Fast response, constant frequency, current mode control
  • 2.7 V to 5.5 V input voltage range
  • Low noise DDR2/3 reference (VTTREF)
  • Active soft-end for all outputs
  • Three independent, adjustable, out-of-phase SMPS for DDR2/3 (VDDQ) and chipset supply
Out of Stock
Input Voltage Min Volt2.7
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The PM6641 is a monolithic voltage regulator module specifically designed to supply DDR2/3 memory and chipset in ultra-mobile PC and real estate constrained portable systems.It integrates three independent, adjustable, constant frequency buck converters, a ±2 Apk low drop-out (LDO) linear...
Read More

Key features
  • Separate Power Good signals
  • Selectable tracking discharge for VDDQ
  • Programmable current limit and soft-start for all outputs
  • Pulse skipping at light load
  • Thermal protection
  • Latched OVP, UVP protection
  • S0-S5 states compliant DDR2/3 section
  • ±2 Apk LDO for DDR2/3 termination (VTT) with foldback
  • 0.8 V ±1% internal voltage reference
  • Fast response, constant frequency, current mode control
  • 2.7 V to 5.5 V input voltage range
  • Low noise DDR2/3 reference (VTTREF)
  • Active soft-end for all outputs
  • Three independent, adjustable, out-of-phase SMPS for DDR2/3 (VDDQ) and chipset supply