Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

PM6680ATR

Dual synchronous step down controller with adjustable output voltages plus LDO

Input Voltage Min Volt6.0
Input Voltage Max Volt36.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 32 5x5x1.0 mm

PM6680A is a dual step-down controller specifically designed to provide extremely high efficiency conversion, with losses current sensing technique. The constant on-time architecture assures fast load transient response and the embedded voltage feed-forward provides nearly constant switching...
Read More

Key features
  • Selectable pulse skipping at light loads
  • Latched OVP and UVP
  • 5mW maximum quiescent power
  • Selectable minimum frequency (33kHz) in pulse skip mode
  • Output voltage ripple compensation
  • Independent power good signals
  • Thermal shutdown
  • Soft-start internally fixed at 2ms
  • Valley current sensing
  • 6V to 36V input voltage range
  • 5V LDO delivers 100mA peak current
  • Adjustable output voltages
  • Current sensing using low side MOSFETs RDS(on)
  • Soft output discharge
  • 1.237V ±1% reference voltage available externally
Out of Stock
Input Voltage Min Volt6.0
Input Voltage Max Volt36.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 32 5x5x1.0 mm

PM6680A is a dual step-down controller specifically designed to provide extremely high efficiency conversion, with losses current sensing technique. The constant on-time architecture assures fast load transient response and the embedded voltage feed-forward provides nearly constant switching...
Read More

Key features
  • Selectable pulse skipping at light loads
  • Latched OVP and UVP
  • 5mW maximum quiescent power
  • Selectable minimum frequency (33kHz) in pulse skip mode
  • Output voltage ripple compensation
  • Independent power good signals
  • Thermal shutdown
  • Soft-start internally fixed at 2ms
  • Valley current sensing
  • 6V to 36V input voltage range
  • 5V LDO delivers 100mA peak current
  • Adjustable output voltages
  • Current sensing using low side MOSFETs RDS(on)
  • Soft output discharge
  • 1.237V ±1% reference voltage available externally