Active

PM6697HTR

VR13 single phase controller

ECCN US3A991.a.3
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 20 3x3

The PM6697H is a high performance single-phase controller designed to power Intel’s VR13 power rails. All required parameters are programmable through dedicated pin strapping.STVCOTTM control loop provides fast load transient response, minimizing and optimizing the output filter composition.The...
Read More

Key features
  • Single-phase controller Intel® VR13 compliant with 25 MHz SVID bus rev 1.7
  • High performance digital control loop STVCOT™
  • Selectable PWM switching frequency, maximum current, DVID slew rate, load-line
  • External power MOSFET support
  • Remote sense; 0.5% Vout accuracy with calibration
  • Ultrasonic mode at light loads
  • Programmable voltage positioning
  • OV, UV and FB disconnection protection
  • Package VFQFPN20 3x3mm
Out of Stock
ECCN US3A991.a.3
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 20 3x3

The PM6697H is a high performance single-phase controller designed to power Intel’s VR13 power rails. All required parameters are programmable through dedicated pin strapping.STVCOTTM control loop provides fast load transient response, minimizing and optimizing the output filter composition.The...
Read More

Key features
  • Single-phase controller Intel® VR13 compliant with 25 MHz SVID bus rev 1.7
  • High performance digital control loop STVCOT™
  • Selectable PWM switching frequency, maximum current, DVID slew rate, load-line
  • External power MOSFET support
  • Remote sense; 0.5% Vout accuracy with calibration
  • Ultrasonic mode at light loads
  • Programmable voltage positioning
  • OV, UV and FB disconnection protection
  • Package VFQFPN20 3x3mm