PM6697TR

Active

VR13 single phase controller

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN US3A991A3
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameVFQFPN 20 3x3
Key features
  • Single phase controller Intel® VR13 compliant w/25 MHz SVID bus rev1.7
  • High performance STVCOT™ control loop
  • Selectable PWM switching frequency, maximum current, DVID slew rate, load-line
  • External power MOSFET support
  • Remote sense; 0.5% Vout accuracy with calibration
  • Ultrasonic mode at light-loads
  • Programmable voltage positioning
  • OV, UV and FB disconnection protection
  • VFQFPN20 3 x 3 mm package