🎄 Join our holiday celebration with $5.99 flat-rate shipping until December 12th! 🎄

PM6766

PM6766

PM6766TR

Active

4-/6-phase VR12.5 digital multiphase controller with PMBus™

Quantity $ per Unit Savings
1 - 9$5.780%
10 - 99$4.6320%
100 - 249$3.8034%
250 - 499$3.4141%
500$3.2943%
Contact Sales
Out of stock
$5.78
Parameter NameParameter Value
Input Voltage Min Volt10.8
Input Voltage Max Volt13.2
ECCN US3A991.a.3
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 40 5x5x1.0

The PM6764/66 is a high performance digital controller designed to power Intel’s VR12.5 processors (PM6766) and memories (PM6764): all required parameters are programmable through a PMBus™ interface.


The device utilizes digital technology to implement all control and power management functions to provide maximum flexibility and performance. The NVM is embedded to store custom configurations.


The PM6764/66 device features up to 4/6-phase programmable operation. The PM6764/66 supports power state transitions featuring VFDE, and programmable DPM maintaining the best efficiency over all loading conditions without compromising transient response. The device assures fast and independent protection against load overcurrent, under/overvoltage and feedback disconnections. The device is available in VFQFPN28 4 x 4 mm (PM6764) and VFQFPN40 5 x 5 mm (PM6766) packages.

Key features
  • PM6764: 4-phase compact digital controller
  • PM6766: 6-phase compact digital controller
  • VR12.5™ compliant with 25 MHz SVID bus rev. 1.2, serial-VID with programmable IMAX, TMAX, VBOOT, ADDRESS
  • High-performance digital control loop (digital STVCOT™)
  • Fully configurable through PMBus™
  • Flexible driver/DrMOS support
  • Single NTC design for TM, LL and IMON thermal compensation
  • DPM - dynamic phase management
  • Remote sense; 0.5% Vout accuracy with calibration
  • Current sense across DCR with calibration
  • Autocalibration capability for current and voltage sense
  • Programmable voltage positioning
  • OV, UV and FB disconnection protection
  • Embedded non-volatile memory (NVM)
  • Black box recorder
  • PM6764: VFQFPN28 4 x 4 mm package
  • PM6766: VFQFPN40 5 x 5 mm package