Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

PM8834

PM8834

PM8834TR

PM8834TR

Active

PM8834MTR

4 A dual low side MOSFET driver

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMINI SO8

The PM8834 is a flexible, high-frequency dual low-side driver specifically designed to work with high capacitive MOSFETs and IGBTs.Both PM8834 outputs can sink and source 4 A independently. A higher driving current can be obtained by connecting the two PWM outputs in parallel.The PM8834 provides...
Read More

Key features
  • Dual independent low-side MOSFET driver with 4 A sink and source capability
  • Independent enable for each driver
  • Driver output parallelability to support higher driving capability
  • Matched propagation delays
  • CMOS/TTL-compatible input levels
  • Wide input supply voltage range: 5 V to 18 V
  • Embedded drivers with anti cross conduction protection
  • Low bias switching current
  • Short propagation delays
  • Rated for a wide operative temperature range: -40 °C to 125 °C
  • Industry standard SO8 package and MSOP8 with exposed pad
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMINI SO8

The PM8834 is a flexible, high-frequency dual low-side driver specifically designed to work with high capacitive MOSFETs and IGBTs.Both PM8834 outputs can sink and source 4 A independently. A higher driving current can be obtained by connecting the two PWM outputs in parallel.The PM8834 provides...
Read More

Key features
  • Dual independent low-side MOSFET driver with 4 A sink and source capability
  • Independent enable for each driver
  • Driver output parallelability to support higher driving capability
  • Matched propagation delays
  • CMOS/TTL-compatible input levels
  • Wide input supply voltage range: 5 V to 18 V
  • Embedded drivers with anti cross conduction protection
  • Low bias switching current
  • Short propagation delays
  • Rated for a wide operative temperature range: -40 °C to 125 °C
  • Industry standard SO8 package and MSOP8 with exposed pad