Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
3 A step-down monolithic switching regulator
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 6.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN16 3x3 |
The PM8903A is a high efficiency monolithic step-down switching regulator designed to deliver up to 3 A continuous current. The IC operates from 2.8 V to 6 V input voltage (VIN).The PM8903A features low-resistance integrated nMOS and proprietary pulse-skipping mode for optimum efficiency over all...
Read More
|
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 6.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN16 3x3 |
The PM8903A is a high efficiency monolithic step-down switching regulator designed to deliver up to 3 A continuous current. The IC operates from 2.8 V to 6 V input voltage (VIN).The PM8903A features low-resistance integrated nMOS and proprietary pulse-skipping mode for optimum efficiency over all...
Read More
|