PM8908TR Active

Monolithic buck converter for DDR memory termination
Quantity $ per Unit Savings
1 - 9$3.040%
10 - 99$2.5815%
100 - 249$2.1230%
250 - 499$1.9037%
500$1.8340%
Contact Sales
In stock:
$3.04
Parameter NameParameter Value
Input Voltage Min Volt1.0
Input Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameQFN20 3.5x4
Key features
  • Integrated MOSFETs for high efficiency
  • ± 6 A continuous output current
  • Current COT architecture
  • 1 V to 6 V input voltage (VIN)
  • 5.0 V supply voltage (VCC)
  • Constant frequency mode
  • 1% output voltage accuracy
  • Two programmable switching frequency (0.6 MHz or 1 MHz)
  • ADJ output voltage from 0.5 V to 2 V
  • Embedded bootstrap diode
  • OV/UV/OC and overtemperature protection
  • Soft-off with integrated discharge resistor
  • External tracking
  • Power Good output
  • QFN20 3.5 x 4.0 mm compact package