📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Free
QUAD BIDIRECTIONAL TRANSIL SUPPRESSOR FOR ESD PROTECTION
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 2.8 x 1.5 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT23-6L |
The ESDA6V1-4BC6 is a monolithic array designed to protect up to 4 lines in a bidirectional way against ESD transients.
The device is ideal for situations where board space is at a premium.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.36 | 1% |
10-99 | $0.29 | 21% |
100-300 | $0.23 | 35% |
300 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 2.8 x 1.5 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT23-6L |
The ESDA6V1-4BC6 is a monolithic array designed to protect up to 4 lines in a bidirectional way against ESD transients.
The device is ideal for situations where board space is at a premium.
|