Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Out of Stock
4 W, 12 V output, isolated flyback converter using VIPer™ Plus - VIPER06HS
Active
Out of Stock
3W, 5V output, isolated flyback converter using VIPer™ Plus - VIPER06HN
Active
In Stock
19 V - 90 W adapter with PFC for laptop computers using the L6563H and L6699
Active
Out of Stock
2 A, 2 MHz, Vout = 3.3 V, high-efficiency dual-mode buck-boost DC-DC converter based on the STBB3J
Active
Out of Stock
50 W wide-range high power factor flyback converter using the L6564
Active
Out of Stock
1.5 A step-down switching regulator demonstration board based on the L5983
Active
Out of Stock
500 W fully digital AC-DC power supply (D-SMPS) based on STM32F334C8 microcontroller
Active
Out of Stock
19 V - 75 W SMPS compliant with latest Energy Star criteria using the L6563 and the L6566A
Active
Out of Stock
3.3 V/3 A high efficiency step down DC-DC converter (VIN= 4.5 to 60 V) based on the L7987