Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications

Communication and Connectivity Solution Eval Boards: STEVAL-ASTRA1B

1 Item

per page
Set Ascending Direction
  1. STEVAL-ASTRA1B

    Active

    Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC

    • Parameter Value
    • HTS221, LIS2DTW12, LPS22HH, STBC03, STTS22H, TCPP01-M12, Teseo-LIV3F, STM32WL55JC, STM32WB5MMG, LSM6DSO32X, ST1PS02
    • 5A992.c
    • 5A002.a.4
    • Not Applicable
    • Ecopack2
    • Industrial
    • CARD
    In stock
    Quantity $ per Unit Savings
    1 - 2$144.550%
    2 + Contact Sales

1 Item

Page of 1