Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications

AC-DC Converter: EVL4984-350W

1 Item

per page
Set Ascending Direction
  1. EVL4984-350W

    Active

    350 W CCM PFC pre-regulator demonstration board based on the L4984D

    • Parameter Value
    • AC-DC Topologies
    • L4984D
    • 90.0
    • 265.0
    • EAR99
    • NEC
    • Not Applicable
    • Not compliant
    • Industrial
    • CARD
    In stock
    Quantity $ per Unit Savings
    1 - 2$168.090%
    2 + Contact Sales

1 Item

Page of 1