📢 Special offer this month! Get FREE SHIPPING in 3-phase FOC BLDC motor control applications. no min. purchase or code required. Order now! 🛒

PSU and Converter Solution Eval Boards: STEVAL-ISA043V2

1 Item

per page
Set Ascending Direction
  1. STEVAL-ISA043V2

    Active

    1.5 A / 3.3 V high frequency synchronous buck converter demonstration board based on the ST1S06

    • Parameter Value
    • DC-DC Topologies
    • ST1S06PUR
    • 2.7
    • 5.5
    • EAR99
    • NEC
    • Not Applicable
    • Ecopack2
    • Industrial
    • CARD
    Out of stock
    Quantity $ per Unit Savings
    1 - 2$44.100%
    2 + Contact Sales

1 Item

Page of 1