📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
Active
Transition mode PFC controller for flyback converters
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-8 |
The HVLED007 is a current-mode PFC controller specific for isolated high power factor, flyback converters operated in transition mode (aka quasi-resonant operation). Targeting both indoor and outdoor solid-state lighting applications, it provides extended temperature range operation down to -40 °C...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.17 | 0% |
10-24 | $1.05 | 10% |
25-99 | $1.00 | 15% |
100 | $0.83 | 29% |
100 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-8 |
The HVLED007 is a current-mode PFC controller specific for isolated high power factor, flyback converters operated in transition mode (aka quasi-resonant operation). Targeting both indoor and outdoor solid-state lighting applications, it provides extended temperature range operation down to -40 °C...
Read More
|