📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
Active
Automotive advanced airbag IC for mid/high end applications
Operating Voltage Min Volt | 6.0 |
Operating Voltage Max Volt | 18.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TQFP 100 14x14x1.0 |
The L9679P is a chip that can be used in advanced airbag systems for mature airbag markets or in cut-off battery systems for integrated safety markets. This device is family compatible with the L9678 and L9680 devices. Safety system integration is enabled through higher power supply currents and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $11.35 | 0% |
10-24 | $10.48 | 8% |
25-99 | $10.09 | 11% |
100-249 | $9.07 | 20% |
250-499 | $8.77 | 23% |
500 | $8.20 | 28% |
500 + |
Contact sales |
Operating Voltage Min Volt | 6.0 |
Operating Voltage Max Volt | 18.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TQFP 100 14x14x1.0 |
The L9679P is a chip that can be used in advanced airbag systems for mature airbag markets or in cut-off battery systems for integrated safety markets. This device is family compatible with the L9678 and L9680 devices. Safety system integration is enabled through higher power supply currents and...
Read More
|