📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now

ST25TB512-AT6F6

ST25TB512-AT6F6

ST25TV16K-AP6G3

ST25TV16K-AP6G3

Active

M24SR04-GSG12I/2

Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface

Supply Voltage Min Volt2.4
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-25.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package NameGOLD BUMPED DICE

M24SR04 belongs to the ST25 family which includes all STMicroelectronics NFC/RFID tag and reader products.The M24SR04 devices is a dynamic NFC/RFID tag IC with a dual interface. It embeds an EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or an NFC phone.The...
Read More

Key features
  • I2C interface
    • Two-wire I2C serial interface supports 1 MHz protocol
    • Single supply voltage:
      • 2.7 V to 5.5 V for grade Y
      • 2.4 V to 5.5 V for grade G (Limited temperature range -25 to 85 °C)
  • Contactless interface
    • NFC Forum Type 4 Tag
    • ISO/IEC 14443 Type A
    • 106 Kbps data rate
    • Internal tuning capacitance: 25 pF
  • Memory
    • 512-byte (4-kbit) EEPROM
    • Support of NDEF data structure
    • Data retention: 200 years
    • Write cycle endurance:
      • 1 million Write cycles at 25 °C
      • 600k Write cycles at 85 °C
    • Read up to 246 bytes in a single command
    • Write up to 246 bytes in a single command
    • 7 bytes unique identifier (UID)
    • 128 bits passwords protection
  • Package
    • 8-lead small-outline package (SO8) ECOPACK2®
    • TSSOP8 ECOPACK2®
    • UFDFPN8 ECOPACK2®
  • Digital pad
    • GPO: configurable General Purpose Output
    • RF disable: activation/deactivation of RF commands
  • Temperature range
    • From - 40 °C up to 85 °C
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Supply Voltage Min Volt2.4
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-25.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package NameGOLD BUMPED DICE

M24SR04 belongs to the ST25 family which includes all STMicroelectronics NFC/RFID tag and reader products.The M24SR04 devices is a dynamic NFC/RFID tag IC with a dual interface. It embeds an EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or an NFC phone.The...
Read More

Key features
  • I2C interface
    • Two-wire I2C serial interface supports 1 MHz protocol
    • Single supply voltage:
      • 2.7 V to 5.5 V for grade Y
      • 2.4 V to 5.5 V for grade G (Limited temperature range -25 to 85 °C)
  • Contactless interface
    • NFC Forum Type 4 Tag
    • ISO/IEC 14443 Type A
    • 106 Kbps data rate
    • Internal tuning capacitance: 25 pF
  • Memory
    • 512-byte (4-kbit) EEPROM
    • Support of NDEF data structure
    • Data retention: 200 years
    • Write cycle endurance:
      • 1 million Write cycles at 25 °C
      • 600k Write cycles at 85 °C
    • Read up to 246 bytes in a single command
    • Write up to 246 bytes in a single command
    • 7 bytes unique identifier (UID)
    • 128 bits passwords protection
  • Package
    • 8-lead small-outline package (SO8) ECOPACK2®
    • TSSOP8 ECOPACK2®
    • UFDFPN8 ECOPACK2®
  • Digital pad
    • GPO: configurable General Purpose Output
    • RF disable: activation/deactivation of RF commands
  • Temperature range
    • From - 40 °C up to 85 °C