e-Compasses and magnetic sensors
In Stock
High accuracy, ultralow-power, 3-axis digital output magnetometer
Operating Temp Max Celsius 85.0 RoHs compliant Ecopack2 Operating Temp Min Celsius -40.0 Package Name LGA2X2X0.7 12 LEADS
Digital output magnetic sensor: ultralow-power, high-performance 3-axis magnetometer
Operating Temp Max Celsius 85.0 RoHs compliant Ecopack2 Operating Temp Min Celsius -40.0 Package Name LGA2X2X0.7 12 LEADS
In Stock
Ultracompact high-performance e-compass module: ultralow-power 3-axis accelerometer and 3-axis magne
Operating Temp Max Celsius 85.0 RoHs compliant Ecopack2 Operating Temp Min Celsius -40.0 Package Name LGA 2X2X1 12LD PITCH 0.5MM
In Stock
Programmable magnetic switch
Operating Temp Max Celsius 85.0 RoHs compliant Ecopack3 Operating Temp Min Celsius -40.0 Package Name VSON6 1.4 x 1.4 x 0.85 mm
Shop By
Shopping Options
Operating Temp Min Celsius
Operating Temp Max Celsius