Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications

Six pack topology: A1P35S12M3

1 Item

per page
Set Ascending Direction
  1. A1P35S12M3

    Active

    ACEPACK1 sixpack topology, 1200 V, 35 A trench-gate field stop IGBT M series, soft diode and NTC

    • Parameter Value
    • EAR99
    • NEC
    • 62.8 x 33.8
    • Tray
    • Ecopack1
    • Industrial
    • ACEPACK 1
    Out of stock
    Quantity $ per Unit Savings
    1 - 9$55.120%
    10 - 17$51.427%
    18 - 500$49.2611%
    500 + Contact Sales

1 Item

Page of 1