JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
NRND
In Stock
N-channel 650 V, 0.09 Ohm typ., 28 A MDmesh M5 Power MOSFET in TO-247 package
N-channel 650 V, 0.073 Ohm typ., 30 A MDmesh M5 Power MOSFET in a TO247-4 package
Active
N-channel 650 V, 0.073 Ohm typ., 30 A MDmesh M5 Power MOSFET in TO-220FP package
N-channel 650 V, 0.070 Ohm typ., 33 A MDmesh M5 Power MOSFET in TO-220FP package
N-channel 650 V, 0.124 Ohm typ., 22 A MDmesh M5 Power MOSFET in TO-247 package
N-channel 650 V, 0.024 Ohm typ., 84 A MDmesh M5 Power MOSFET in a TO247-4 package
N-channel 500 V, 0.135 Ohm typ., 21 A MDmesh(TM) II Power MOSFET in TO-247 package
N-channel 600 V, 0.68 Ohm typ., 10 A SuperMESH Power MOSFET in TO-220FP ultra narrow leads package
N-channel 600 V, 0.8 Ohm typ., 5 A MDmesh II Power MOSFET in DPAK package
N-channel 650 V - 1 Ohm - 6.4 A TO-220 Zener-protected SuperMESH(TM) Power MOSFET