Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!

MDmesh DK5 series: STY50N105DK5

1 Item

per page
Set Ascending Direction
  1. STY50N105DK5

    Active

    Free

    N-channel 1050 V, 0.110 Ohm typ., 46 A MDmesh DK5 Power MOSFET in a Max247 package

    • Parameter Value
    • EAR99
    • NEC
    • Tube
    • Ecopack2
    • Industrial
    • Max247
    In stock
    Quantity $ per Unit Savings
    1 - 9$28.380%
    10 - 24$26.198%
    25 - 99$25.0012%
    100 - 500$22.3521%
    500 + Contact Sales

    or

1 Item

per page
Set Ascending Direction