JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
In Stock
P-Channel 30 V, 0.048 Ohm typ., 2 A STripFET H6 Power MOSFET in a SOT-23 package
Out of Stock
P-channel -100 V, 0.136 Ohm typ., -3 A STripFET F6 Power MOSFET in a SOT-223 package
Enter your email address to be notified when the product is available to order.
Automotive-grade P-channel -40 V, 12 mOhm typ., -50 A STripFET F6 Power MOSFET in a DPAK package
P-channel -30 V, 11 mOhm typ., -45 A STripFET H6 Power MOSFET in a PowerFLAT 5x6 package
P-channel 40 V, 0.0175 Ohm typ., 36 A STripFET F6 in a DPAK package
P-channel 60 V, 0.023 Ohm typ., 42 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
P-channel 100 V, 0.136 Ohm typ., 10 A STripFET F6 Power MOSFET in a DPAK package
Automotive-grade P-channel -80 V, 18.5 mOhm typ., -40 A STripFET F6 Power MOSFET in a DPAK package
P-channel 30 V, 0.01 Ohm typ., 52 A STripFET H6 Power MOSFET in a DPAK package
P-channel 60 V, 0.025 Ohm typ., 35 A STripFET F6 Power MOSFET in a DPAK package