JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
In Stock
700 V, 53 mOhm typ., 26 A, e-mode PowerGaN transistor
700 V, 60 mOhm typ., 29 A, e-mode PowerGaN transistor
Out of Stock
700 V, 74 mOhm typ., 21 A, e-mode PowerGaN transistor
Enter your email address to be notified when the product is available to order.
700 V, 80 mOhm typ., 21.7 A, e-mode PowerGaN transistor
700 V, 101 mOhm typ., 16 A, e-mode PowerGaN transistor
700 V, 106 mOhm typ., 17 A, e-mode PowerGaN transistor
700 V, 138 mOhm typ., 11.5 A, e-mode PowerGaN transistor
100 V, 1.1 mOhm typ., 474 A, e-mode PowerGaN transistor
700 V, 165 mOhm typ., 10 A, e-mode PowerGaN transistor