Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications

Automotive load-dump protection: LDP01-42AY

1 Item

per page
Set Ascending Direction
  1. LDP01-42AY

    Active

    Automotive 36 V TVS for load dump in D2PAK

    • Parameter Value
    • -55.0
    • 175.0
    • EAR99
    • NEC
    • 15.4 x 10.1 x 4.45
    • Tape And Reel
    • Ecopack1
    • Automotive
    • D2PAK
    In stock
    Quantity $ per Unit Savings
    1 - 9$3.030%
    10 - 24$2.7210%
    25 - 50$2.5815%
    50 + Contact Sales

1 Item

Page of 1