Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications

Automotive power-rail TVS protection: SMA6T39AY

1 Item

per page
Set Ascending Direction
  1. SMA6T39AY

    Active

    Free

    Automotive 600 W, 33.3 V TVS in SMA

    • Parameter Value
    • EAR99
    • NEC
    • 5.08 x 2.57 x 2.17
    • Tape And Reel
    • Ecopack2
    • Automotive
    • SMA
    In stock
    Quantity $ per Unit Savings
    1 - 9$1.120%
    10 - 24$1.0110%
    25 - 99$0.9515%
    100 - 125$0.7830%
    125 + Contact Sales

    or

1 Item

Page of 1