Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

Power line protection: surge current gt 24 A: ESDA17P50-1U1M

1 Item

per page
Set Ascending Direction
  1. ESDA17P50-1U1M

    Active

    Free

    46 A - 8/20 ?s, 15 V TVS in QFN-2L

    • Parameter Value
    • EAR99
    • NEC
    • 1.6 x 1 x 0.55
    • Tape And Reel
    • Ecopack2
    • Industrial
    • QFN-2L
    In stock
    Quantity $ per Unit Savings
    1 - 9$0.420%
    10 - 99$0.3613%
    100 - 499$0.2735%
    500$0.21 49%
    500 + Contact Sales

    or

1 Item

per page
Set Ascending Direction