STS8N6LF6AG

STS8N6LF6AG

STP60NF10

STP60NF10

STP80NF06 NRND

N-CHANNEL 60V 0.0065 Ohm 80A TO-220 STripFET™ II POWER MOSFET
Operating Temp Min Celsius-65.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220AB
Key Features
  • 100% avalanche tested
  • Low threshold drive

This Power MOSFET is the latest development of STMicroelectronics unique \Single Feature Size™\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable manufacturing reproducibility.

In stock:
$2.87
Range Unit Price Savings
1 - 9$2.870%
10 - 99$2.4415%
100 - 249$1.9034%
250 - 499$1.8436%
500$1.6144%
Contact Sales