📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Free
120 V, 20 A 3-lead single Low Leakage Power Schottky rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
This Schottky diode is suited for high frequency switch mode power supply.
Packed in TO-220AB and TO-220FPAB, the STPS20SM120S is optimized for use in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high load.
|
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
This Schottky diode is suited for high frequency switch mode power supply.
Packed in TO-220AB and TO-220FPAB, the STPS20SM120S is optimized for use in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high load.
|