📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
170 V, 40 A dual Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-247, D²PAK and TO-247, the STPS40170C is optimized for use to enhance the reliability in applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.95 | 0% |
10-99 | $0.91 | 4% |
100 | $0.87 | 8% |
100 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-247, D²PAK and TO-247, the STPS40170C is optimized for use to enhance the reliability in applications.
|