📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
80 V, 40 A dual Low Drop Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
This dual diode Schottky rectifier is suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is particularly suited for use in notebook, game station, LCD TV and desktop adapters, providing these applications with a good efficiency at both low and high...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.98 | 0% |
10-99 | $1.19 | 40% |
100-499 | $1.07 | 46% |
500 | $0.99 | 50% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
This dual diode Schottky rectifier is suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is particularly suited for use in notebook, game station, LCD TV and desktop adapters, providing these applications with a good efficiency at both low and high...
Read More
|