📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now

STTH5R06FP

STTH5R06FP

STTH12R06G

STTH12R06G

Active

STTH5R06DJF-TR

600 V, 5 A PowerFLAT Turbo 2 Ultrafast Diode

Operating RangeIndustrial
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerFLAT™

High performance diode suited for high frequency DC to DC converters.Packaged in PowerFLAT 5x6, the STTH5R06DJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.Its low profile was especially designed to be used in applications with...
Read More

Key features
  • Suited for DC/DC converts
  • Low losses
  • High Tj
  • High surge current capability
  • High energy avalanche capability
  • High integration
  • Thin package: 1 mm
  • ECOPACK2 compliant
In stock
Quantity $ per unit Savings
1-9$1.830%
10-99$1.5217%
100-420$1.2234%
Contact sales
$1.83
$1.83
Operating RangeIndustrial
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerFLAT™

High performance diode suited for high frequency DC to DC converters.Packaged in PowerFLAT 5x6, the STTH5R06DJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.Its low profile was especially designed to be used in applications with...
Read More

Key features
  • Suited for DC/DC converts
  • Low losses
  • High Tj
  • High surge current capability
  • High energy avalanche capability
  • High integration
  • Thin package: 1 mm
  • ECOPACK2 compliant