📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
12A Snubberless™ Triacs
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB Ins |
Available in through-hole, the T12T series of Triacs can be used as on/off or phase angle control function in general purpose AC switching where high commutation capability is required.This series can be designed in many value sensitive appliances thanks to the parameters guidance provided in the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.97 | 0% |
10-99 | $0.80 | 18% |
100-499 | $0.62 | 36% |
500 | $0.53 | 46% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB Ins |
Available in through-hole, the T12T series of Triacs can be used as on/off or phase angle control function in general purpose AC switching where high commutation capability is required.This series can be designed in many value sensitive appliances thanks to the parameters guidance provided in the...
Read More
|