📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Free
High Temperature 20A SCRs
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
This device offers high thermal performance during operation of up to 20 ARMS, thanks to a junction temperature of up to 150 °C.Its D²PAK package allows modern SMD designs as well as compact back to back configuration.The combination of noise immunity and low gate triggering current allows to...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.15 | 0% |
10-99 | $0.94 | 18% |
100-499 | $0.73 | 36% |
500 | $0.62 | 46% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
This device offers high thermal performance during operation of up to 20 ARMS, thanks to a junction temperature of up to 150 °C.Its D²PAK package allows modern SMD designs as well as compact back to back configuration.The combination of noise immunity and low gate triggering current allows to...
Read More
|