📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
Rail-to-rail 1.1 V nanopower, push-pull dual comparators
Operating Range | Industrial |
Supply Voltage Min Volt | 1.1 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | MiniSO-8 |
The TS882 is a dual and the TS884 device a quad comparator featuring ultra-low supply current (220 nA typical per operator with output high, VCC = 1.2 V, no load) with rail-to-rail input and output capability. The performance of these comparators allows them to be used in a wide range of portable...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.00 | 0% |
10-24 | $1.80 | 10% |
25-99 | $1.70 | 15% |
100-249 | $1.45 | 28% |
250-499 | $1.36 | 32% |
500 | $1.19 | 41% |
500 + |
Contact sales |
Operating Range | Industrial |
Supply Voltage Min Volt | 1.1 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | MiniSO-8 |
The TS882 is a dual and the TS884 device a quad comparator featuring ultra-low supply current (220 nA typical per operator with output high, VCC = 1.2 V, no load) with rail-to-rail input and output capability. The performance of these comparators allows them to be used in a wide range of portable...
Read More
|