📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
Free
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
Operating Range | Industrial |
Supply Voltage Min Volt | 1.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SC70-5 |
The TSV73x series of single, dual, and quad operational amplifiers offer low-voltage operation, rail-to-rail input and output, and excellent accuracy (Violower than 200 μV at 25 °C).These devices benefit from STMicroelectronics®5 V CMOS technology and offer an excellent speed/power consumption...
Read More
|
Operating Range | Industrial |
Supply Voltage Min Volt | 1.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SC70-5 |
The TSV73x series of single, dual, and quad operational amplifiers offer low-voltage operation, rail-to-rail input and output, and excellent accuracy (Violower than 200 μV at 25 °C).These devices benefit from STMicroelectronics®5 V CMOS technology and offer an excellent speed/power consumption...
Read More
|