Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Compact high-voltage three-phase power stage with integrated gate driver
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 12X12X0.95 35L PITCH 0.65 |
The PWD5T60 is a is a three-phase high-density power driver integrating gate driver and six N-channel power MOSFETs. The PWD5T60 is the optimal solution for motor drive applications such as fans, pumps and small appliances.The integrated power MOSFETs have RDS(on) of 1.38 Ω and 500 V blocking...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 12X12X0.95 35L PITCH 0.65 |
The PWD5T60 is a is a three-phase high-density power driver integrating gate driver and six N-channel power MOSFETs. The PWD5T60 is the optimal solution for motor drive applications such as fans, pumps and small appliances.The integrated power MOSFETs have RDS(on) of 1.38 Ω and 500 V blocking...
Read More
|