📢 Limited time offer – Buy One Get One Free on Intelligent Power Switch boards. Use code DV-IPS-BOGO-12 at checkout! Order now

Flash sale: FREE Page EEPROM products until Dec. 19th. Use code DV-EEPROM-FREE-11 at checkout! Shop Now

PWD5T60

PWD5T60

Active

Free

PWD5T60TR

Compact high-voltage three-phase power stage with integrated gate driver

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 12X12X0.95 35L PITCH 0.65

The PWD5T60 is a is a three-phase high-density power driver integrating gate driver and six N-channel power MOSFETs. The PWD5T60 is the optimal solution for motor drive applications such as fans, pumps and small appliances.The integrated power MOSFETs have RDS(on) of 1.38 Ω and 500 V blocking...
Read More

Key features
  • Power driver integrating gate driver and high-voltage power MOSFETs:
    • RDS(on)
      = 1.38 Ω
    • BVDSS =
      500 V
  • Wide input supply voltage range from 9 V to 20 V
  • Integrated zero-drop bootstrap diodes
  • Comparator for fast overcurrent protection with Smart ShutDown functionality
  • Overtemperature protection
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Matched propagation delay for all channels
  • UVLO function on low-side and high-side
  • Interlocking and deadtime functions
  • Dedicated enable pin
  • Very compact and simplified layout
In stock
Quantity $ per unit Savings
1-9$6.010%
10-24$4.6123%
25-99$4.2629%
100-249$3.8835%
250-499$3.6739%
500$3.5042%
Contact sales
$6.01
$6.01
or
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 12X12X0.95 35L PITCH 0.65

The PWD5T60 is a is a three-phase high-density power driver integrating gate driver and six N-channel power MOSFETs. The PWD5T60 is the optimal solution for motor drive applications such as fans, pumps and small appliances.The integrated power MOSFETs have RDS(on) of 1.38 Ω and 500 V blocking...
Read More

Key features
  • Power driver integrating gate driver and high-voltage power MOSFETs:
    • RDS(on)
      = 1.38 Ω
    • BVDSS =
      500 V
  • Wide input supply voltage range from 9 V to 20 V
  • Integrated zero-drop bootstrap diodes
  • Comparator for fast overcurrent protection with Smart ShutDown functionality
  • Overtemperature protection
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Matched propagation delay for all channels
  • UVLO function on low-side and high-side
  • Interlocking and deadtime functions
  • Dedicated enable pin
  • Very compact and simplified layout