📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
20 V Reverse battery overvoltage TVS in D2PAK
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 15.4 x 10.1 x 4.45 |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | D2PAK |
Designed to protect against battery reversal and overvoltages in automotive applications, this monolithic component offers multiple functions in the same package:
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.32 | 0% |
10-99 | $2.09 | 10% |
100-499 | $1.68 | 28% |
500 | $1.38 | 40% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 15.4 x 10.1 x 4.45 |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | D2PAK |
Designed to protect against battery reversal and overvoltages in automotive applications, this monolithic component offers multiple functions in the same package:
|