Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
20 V Reverse battery overvoltage TVS in D2PAK
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 15.4 x 10.1 x 4.45 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Designed to protect against battery reversal and load dump overvoltages in automotive applications, this monolithic component offers multiple functions in the same package:D1 : reversed battery protectionT1 : clamping against negative overvoltagesT2 : Transil function against “load dump”...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.99 | 2% |
| 10-49 | $3.29 | 33% |
| 50-99 | $2.58 | 47% |
| 100-499 | $2.30 | 53% |
| 500 | $1.99 | 59% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 15.4 x 10.1 x 4.45 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Designed to protect against battery reversal and load dump overvoltages in automotive applications, this monolithic component offers multiple functions in the same package:D1 : reversed battery protectionT1 : clamping against negative overvoltagesT2 : Transil function against “load dump”...
Read More
|