Active
280 W, 28 V, 2.4 to 2.5 GHz RF Power LDMOS transistor
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | D4E |
The RF2L24280CB4 is a 280 W, internally matched LDMOS FET, designed for multiple use especially RF energy applications including cooking, heating and medical in the frequency range from 2.4 to 2.5 GHz. It is qualified up to 32 V operation.
|
Quantity | $ per unit | Savings |
---|---|---|
1-99 | $204.08 | 0% |
100-199 | $181.82 | 11% |
200-499 | $180.95 | 11% |
500 | $180.21 | 12% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | D4E |
The RF2L24280CB4 is a 280 W, internally matched LDMOS FET, designed for multiple use especially RF energy applications including cooking, heating and medical in the frequency range from 2.4 to 2.5 GHz. It is qualified up to 32 V operation.
|