🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
15 W, 28 V, 0.7 to 2.7 GHz RF power LDMOS transistor
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | E2 |
The RF2L27015CG2 is a 15 W, 28 V, internally matched LDMOS transistor, designed for Telecom, wideband communications and ISM applications in the frequency range from 0.7 to 2.7 GHz. It can be used in class AB, B or C for all typical modulation formats.
|
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | E2 |
The RF2L27015CG2 is a 15 W, 28 V, internally matched LDMOS transistor, designed for Telecom, wideband communications and ISM applications in the frequency range from 0.7 to 2.7 GHz. It can be used in class AB, B or C for all typical modulation formats.
|